Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Order No.
36954
EAN
4251269305146
Headline product family
EMC cable clamp assembly for screw mounting
Article name
RLF (x10)
Short description
EMC cable clamp assembly with shield clamps for EMI shielding of up to 12 lines.
Product description
EMC clamp assemblies are used, where the shield of several cables must be connected to the earth potential. They are easy to use and enable effective earthing and strain relief of up to 12 cables in a small space. There are different carriers available which can be user configured with up to 12 SKL or MSKL shield clamps. The shield clamps are mounted directly on the surface of the clamp assembly which guarantees a tight fit.When using types with integrated strain relief cables can be fixed via the cable jacket using cable ties. Thus strain relief in accordance with EN 62444 is achieved. The EMC shield clamps as listed below are available to mount:SKL 1.5-3 | SKL 3-6 | SKL 6-8 | SKL 8-11MSKL 3-12The SKL shield clamps are assembled in a row, the MSKL shield clamps are assembled in a staggered double-row which enables an ideal and space-saving arrangement.The clamp assembly is easily attached to mounting plates via screw.Configure your individual clamp assembly with the icotek EMC Configurator!
PU
1
Mounting type
Screw type mounting
Material
Spring steel, zinc plated
Length
150.4 mm
Width
24 mm
Height
5.5 mm
Mounting height
5.5 mm
Hole size
M4
For max. number of cables
10
For no. of shield clamps
10
No. of screw holes
2
Screw hole diameter
4.2 mm
URL Website
https://www.icotek.com/en/products/emc-cable-shield-clamps/rlf?tab=3530#variant-4596
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices