Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Order No.
98047
EAN
4251269322655
Headline product family
Split EMC cable entry frame
Article name
EMC gasket 24
Short description
Conductive EMC cable entry frames for cut-outs of heavy industrial connectors. Available as single or double row version.
Product description
The EMC cable entry frames EMC-KEL-U are based on the KEL-U and KEL-E. Due to a conductive surface, disturbances in the cable shields on the control cabinet can be easily dissipated. Field bound disturbances are derived by the metallisation. The cable entry system is easy to install. Cable grommets are placed into compartments and are securely fixed to the frame during assembly.The EMC-KEL-U frames match exactly the cut-out dimensions for 16- and 24-pin standard industrial connectors. Either a cut-out of 36 mm or 46 mm in height can be chosen depending on the cables being routed.The single-row versions EMC-KEL-E are particularly suited for flat connectors. The small frames are ideal for applications with limited space.Between the EMC-KEL-U and the metal wall a conductive flat gasket (included) is mounted. The flange surface on the metal wall must be free of paint!
PU
1
Flame class
UL94-HB
Operating temperature min.
-40 C°
Operating temperature max.
140 C°
Height
2.5 mm
Mounting height
2.5 mm
URL Website
https://www.icotek.com/en/products/emc-cable-entry-systems/emc-kel-u?tab=3598#variant-6295
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices