Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Order No.
99422
EAN
4251269319402
Headline product family
Split EMC cable entry frame
Article name
EMC-KEL-E5
Short description
Conductive EMC cable entry frames for cut-outs of heavy industrial connectors. Available as single or double row version.
Product description
The EMC cable entry frames EMC-KEL-U are based on the KEL-U and KEL-E. Due to a conductive surface, disturbances in the cable shields on the control cabinet can be easily dissipated. Field bound disturbances are derived by the metallisation. The cable entry system is easy to install. Cable grommets are placed into compartments and are securely fixed to the frame during assembly.The EMC-KEL-U frames match exactly the cut-out dimensions for 16- and 24-pin standard industrial connectors. Either a cut-out of 36 mm or 46 mm in height can be chosen depending on the cables being routed.The single-row versions EMC-KEL-E are particularly suited for flat connectors. The small frames are ideal for applications with limited space.Between the EMC-KEL-U and the metal wall a conductive flat gasket (included) is mounted. The flange surface on the metal wall must be free of paint!
PU
1
Flame class
UL94-HB
Operating temperature min.
-40 C°
Operating temperature max.
140 C°
Material
Polyamide, highly conductive coating
Length
147 mm
Width
39 mm
Height
17 mm
Mounting height
17 mm
Cut-out size
112 × 24 mm
No. of screw holes
2
Screw hole diameter
5.8 mm
Material screws
Mild steel, galvanically zinc plated
For max. number of cables
5
Max. cable diameter
17 mm
Suitable for grommets (amount) 1
5
Suitable for grommets (type) 1
EMC-KT cable grommets small
Suitable for grommets (amount) 2
0
URL Website
https://www.icotek.com/en/products/emc-cable-entry-systems/emc-kel-u?tab=3596#variant-5076
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices