Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Order No.
99410
EAN
4251269322679
Headline product family
Split EMC cable entry frame, IP55
Article name
EMC-KEL-DS 24|10
Short description
Conductive EMC cable entry frames for cut-outs of heavy industrial connectors. Protection class IP55.
Product description
The EMC cable entry frame EMC-KEL-DS has been metallised (galvanise coated) to create a conductive surface.The front cable grommet (KT) is used for strain relief and cable sealing on the cable jacket. The cable shield is contacted over 360° via the rear conductive grommet (EMC-KT).The EMC-KEL-DS frames match exactly the cut-out dimensions for 24-pin standard industrial connectors. Either a cut-out of 36 mm or 46 mm in height can be chosen depending on the cables being routed.The contact between the EMC-KEL-DS and the conductive housing wall is realised via the included conductive flat gasket.It is also possible to integrate threaded bushings. Please ask us about your desired variant. The version with threaded bushings enables the cable entry frame to be screwed onto the housing from the inside out. This protects against vandalism and tampering with the housing from the outside.
PU
1
IP protection class
IP54, IP55
Flame class
UL94-HB
Operating temperature min.
-40 C°
Operating temperature max.
140 C°
Material
Polyamide, highly conductive coating
Length
147 mm
Width
58 mm
Height
40 mm
Mounting height
40 mm
Cut-out size
112 × 36 mm
No. of screw holes
4
Screw hole diameter
5.8 mm
Material screws
Stainless steel V2A
For max. number of cables
10
Max. cable diameter
17 mm
Suitable for grommets (amount) 1
10
Suitable for grommets (type) 1
EMC-KT cable grommets small
Suitable for grommets (amount) 2
10
Suitable for grommets (type) 2
KT cable grommets small
URL Website
https://www.icotek.com/en/products/emc-cable-entry-systems/emc-kel-ds?tab=6350#variant-6351
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices