Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Order No.
31350
EAN
4251269300189
Headline product family
Cable conduit clips
Article name
CONFiX™ SH 45
Short description
Cable conduit clips for secure fixation of split cable conduits CONFiX WST.
Product description
CONFiX™ SH Conduit clips are a one-piece clamping system to provide secure mounting points for corrugated conduit systems.The clips are secured to their mounting position through a central mounting point with a hexagonal counter-bore.
PU
10
Flame class
UL94-V2
Operating temperature min.
-40 C°
Operating temperature max.
140 C°
Material
Polyamide
Length
20 mm
Width
67 mm
Height
68 mm
Nominal size
NW 45
No. of screw holes
1
Screw hole diameter
7.1 mm
URL Website
https://www.icotek.com/en/products/confix-cable-conduit-system/confix-sh?tab=3602#variant-5108
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices