Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Order No.
31396
EAN
4251269300318
Headline product family
Bulkhead fitting for cable conduits
Article name
CONFiX™ FWS-A 50 gy
Short description
90° angled bulkhead fitting for routing corrugated cable conduits via conduit connector (FWS-A) or direct pickup (FWS-B).
Product description
The 90° angled conduit fitting CONFiX™ FWS is for installation of parallel corrugated cable protection conduits, e.g. in machines, control panels or control cabinets.The liftable cover is tightly fixed by a hinge.Therefore, the system is fast and easy to install.CONFiX™ FWS is offered in the following versions: CONFiX™ FWS-A with metric internal thread M16 to M50 CONFiX™ FWS-B with a grooved conduit clip for types with sizes NW 13, 17, 23, 29, 37 and 50The available colours are grey (RAL 7011) and black (RAL 9001).
PU
5
IP protection class
IP54
Flame class
UL94-V0
Operating temperature min.
-30 C°
Operating temperature max.
100 C°
Material
Polycarbonate
Length
111 mm
Width
100 mm
Height
73 mm
Max. cut-out width
60.5 mm
Max. cut-out length
53 mm
No. of screw holes
4
Screw hole diameter
6.6 mm
Thread
M50 × 1,5
Colour
grey (RAL 7011)
URL Website
https://www.icotek.com/en/products/confix-cable-conduit-system/confix-fws?tab=3601#variant-5095
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices