Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Order No.
31380
EAN
4251269300202
Headline product family
Bulkhead fitting for cable conduits
Article name
CONFiX™ FWS-A 16 bk
Short description
90° angled bulkhead fitting for routing corrugated cable conduits via conduit connector (FWS-A) or direct pickup (FWS-B).
Product description
The 90° angled conduit fitting CONFiX™ FWS is for installation of parallel corrugated cable protection conduits, e.g. in machines, control panels or control cabinets.The liftable cover is tightly fixed by a hinge.Therefore, the system is fast and easy to install.CONFiX™ FWS is offered in the following versions: CONFiX™ FWS-A with metric internal thread M16 to M50 CONFiX™ FWS-B with a grooved conduit clip for types with sizes NW 13, 17, 23, 29, 37 and 50The available colours are grey (RAL 7011) and black (RAL 9001).
PU
10
IP protection class
IP54
Flame class
UL94-V0
Operating temperature min.
-30 C°
Operating temperature max.
100 C°
Material
Polycarbonate
Length
49 mm
Width
45 mm
Height
32 mm
Max. cut-out width
22.6 mm
Max. cut-out length
22 mm
No. of screw holes
3
Screw hole diameter
4.3 mm
Thread
M16 × 1,5
Colour
black
URL Website
https://www.icotek.com/en/products/confix-cable-conduit-system/confix-fws?tab=3601#variant-5106
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices