Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Order No.
32114
EAN
4251269300813
Headline product family
Strain relief plates for screw mounting
Article name
ZL 04
Short description
Plates for secure strain relief and cable routing. Mounting via screws.
Product description
The strain relief plate ZL is used for static or dynamic applications for organising and securing cables on machines, control panels or drag chains.The design of the strain relief unit provides secure strain relief according to EN 62444. Mount of the cables or pneumatic tubing is easily done using cable ties.By using aluminium (ZL-AB types) or brass (ZL-MS types) nuts for the screw holes, a better fit of the strain relief plate is achieved, even in high vibration environments.Strain relief plates ZL 03 | 04 | 05 feature different comb widths. Thus providing a multi-purpose product for various cable sizes.For multilayer installation please use DH spacers.
PU
10
Mounting type
Screw type mounting
Mounting location
Metal sheets
Flame class
UL94-V0
Operating temperature min.
-40 C°
Operating temperature max.
140 C°
Material
Polyamide
Length L1
95 mm
Length L2
74.5 mm
Width
35 mm
Height
9.3 mm
Screw hole diameter
5.5 mm
No. of teeth
6
No. of teeth (slim)
11
For max. number of cables
11
URL Website
https://www.icotek.com/en/products/strain-relief/zl?tab=5835#variant-4506
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices