Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Order No.
32270
EAN
4251269301001
Headline product family
Strain relief plates for screw mounting
Article name
ZL 39 AB M4
Short description
Plates for secure strain relief and cable routing. Mounting via screws.
Product description
The strain relief plate ZL is used for static or dynamic applications for organising and securing cables on machines, control panels or drag chains.The design of the strain relief unit provides secure strain relief according to EN 62444. Mount of the cables or pneumatic tubing is easily done using cable ties.By using aluminium (ZL-AB types) or brass (ZL-MS types) nuts for the screw holes, a better fit of the strain relief plate is achieved, even in high vibration environments.Strain relief plates ZL 03 | 04 | 05 feature different comb widths. Thus providing a multi-purpose product for various cable sizes.For multilayer installation please use DH spacers.
PU
10
Mounting type
Screw type mounting
Mounting location
Metal sheets
Flame class
UL94-V0
Operating temperature min.
-40 C°
Operating temperature max.
140 C°
Material
Polyamide
Length L1
38.5 mm
Length L2
19.5 mm
Width
40 mm
Height
10.2 mm
Mounting height
10.2 mm
No. of screw holes
2
Screw hole diameter
4.1 mm
No. of teeth
3
For max. number of cables
3
URL Website
https://www.icotek.com/en/products/strain-relief/zl?tab=3513#variant-4496
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices