Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Order No.
32357
EAN
4251269301308
Headline product family
Strain relief plates for 35 mm top hat DIN rails
Article name
SF|ZL 140
Short description
Strain relief plate for mounting via snap feet on 35 mm top hat DIN rails.
Product description
The strain relief plate SF|ZL is used for assembly on 35 mm top hat DIN rails. It can be used for strain relief of cables and conduits.The SF|ZL range is based upon the strain relief plate ZL, which is mounted on snap-in mounting feet for 35 mm top hat rails.
PU
10
Mounting type
Snap-in
Mounting location
35 mm top hat rail
Flame class
UL94-V0
Operating temperature min.
-40 C°
Operating temperature max.
140 C°
Material
Polyamide
Length
139.5 mm
Width
51.7 mm
Height
16 mm
Mounting height
11.4 mm
No. of teeth
9
For max. number of cables
9
URL Website
https://www.icotek.com/en/products/strain-relief/sf-zl?tab=3511#variant-4458
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices