Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Order No.
32250
EAN
4251269300912
Headline product family
Strain relief plates for DIN rails
Article name
KZL 11
Short description
Strain relief and cable routing plates for snap-on assembly on 35 mm top hat DIN rails and C section rails C30.
Product description
The strain relief plate KZL is used for static or dynamic applications for organising and securing cables on machines, control panels or drag chains.The design of the strain relief unit provides secure strain relief according to EN 62444. Mount of the cables or pneumatic tubing is easily done using cable ties.KZL Strain relief plates can be mounted on 35 mm top hat DIN rails and C section rails C30.
PU
10
Mounting type
Snap-in
Mounting location
35 mm top hat rail, 30 mm C section rail
Flame class
UL94-V0
Operating temperature min.
-40 C°
Operating temperature max.
140 C°
Material
Polyamide
Length
11.5 mm
Width
39.5 mm
Height
16.5 mm
Mounting height
10.7 mm
No. of teeth
1
For max. number of cables
1
URL Website
https://www.icotek.com/en/products/strain-relief/kzl?tab=3515#variant-4511
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices