Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Order No.
61019
EAN
4251269315909
Headline product family
Holders for hook-and-loop tapes
Article name
KBH-S
Short description
Holders for hook-and-loop cable ties and tapes. Various mounting types.
Product description
Hook-and-loop tape holders serve as holders for hook-and-loop cable ties, which can be mounted quickly and easily in a variety of ways. These holders can be used in combination with hook-and-loop cable ties KLKB and hook-and-loop tape KLB.The KBH can be installed very quickly: the KBH-R with a 90° twist lock on profiles from Bosch Rexroth, MiniTec, item, MayTec and Rittal and the KBH-S with universal screw installation.Assembly, disassembly, retrofitting and service work can be done easily at any time.
PU
100
Mounting type
Screw type mounting
Mounting location
23 x 23 mounting rail, Rittal System Chassis VX25/AX
Operating temperature min.
-40 C°
Operating temperature max.
140 C°
Material
Polyamide
No. of screw holes
1
Screw hole diameter
5.3 mm
Suitable for KLB/KLKB
KLKB 200 × 7, KLKB 200 × 13, KLB 10
URL Website
https://www.icotek.com/en/products/cable-management/kbh?tab=621761#variant-4428
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices