Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Order No.
61062
EAN
4251269333491
Headline product family
Holders for hook-and-loop tapes
Article name
KBH-R 24 item G6
Short description
Holders for hook-and-loop cable ties and tapes. Various mounting types.
Product description
Hook-and-loop tape holders serve as holders for hook-and-loop cable ties, which can be mounted quickly and easily in a variety of ways. These holders can be used in combination with hook-and-loop cable ties KLKB and hook-and-loop tape KLB.The KBH can be installed very quickly: the KBH-R with a 90° twist lock on profiles from Bosch Rexroth, MiniTec, item, MayTec and Rittal and the KBH-S with universal screw installation.Assembly, disassembly, retrofitting and service work can be done easily at any time.
PU
10
Mounting type
Snap-in
Mounting location
item profile (6 mm groove)
Operating temperature min.
-40 C°
Operating temperature max.
140 C°
Material
Polyamide
Length
38 mm
Width
24.5 mm
Height
26 mm
Mounting height
18 mm
Suitable for KLB/KLKB
KLKB 200 x 13, KLB 10, KLB 15, KLB 20
URL Website
https://www.icotek.com/en/products/cable-management/kbh?tab=712852#variant-712883
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices