Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Order No.
42903
EAN
4251269309311
Headline product family
Plugs for split cable grommets
Article name
ST 6
Short description
Plugs for sealing unused split KT and QT cable grommets.
Product description
Plugs are used to close either KT or QT grommets which are not equipped with cables. IP ratings of the grommets remain.Perfect for applications where cables have been removed or might be routed at a later stage.
PU
25
UL Type Rating
UL Type 12
Flame class
UL94-V0
Operating temperature min.
-40 C°
Operating temperature max.
120 C°
Colour
white
Material
Polyamide
Length
25 mm
Diameter D1
6 mm
URL Website
https://www.icotek.com/en/products/cable-grommets/st?tab=3475#variant-4175
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices