Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Order No.
42889
EAN
4251269309243
Headline product family
Plugs for split cable grommets
Article name
ST 13
Short description
Plugs for sealing unused split KT and QT cable grommets.
Product description
Plugs are used to close either KT or QT grommets which are not equipped with cables. IP ratings of the grommets remain.Perfect for applications where cables have been removed or might be routed at a later stage.
PU
25
UL Type Rating
UL Type 12
Flame class
UL94-V0
Operating temperature min.
-40 C°
Operating temperature max.
120 C°
Colour
white
Material
Polyamide
Length
20 mm
Diameter D1
13 mm
URL Website
https://www.icotek.com/en/products/cable-grommets/st?tab=3475#variant-4183
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices