Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
HELP_VARIABLE
Order No.
42517
EAN
4251269321610
Headline product family
Split QUICK multi-range cable grommets, IP54
Article name
QTMB 18-21
Short description
Split cable grommets for diameters 14 - 29 mm. Suitable for KEL-QUICK cable entry frames and QVT-CLICK cable glands.
Product description
The QTMB range for pre-terminated cables is used with the following cable entry frames: KEL-QUICK QVT-CLICKThe innovative membrane enables the routing of cables with diamters that can vary up to 3 mm.For the first time, utilising the QTMB, even large cables with cable diameters from 14 to 29 mm can be routed.ST-B Plugs can be used for sealing the grommets if cables have been removed.
PU
10
IP protection class
IP54
Flame class
UL94-V0
Operating temperature min.
-40 C°
Operating temperature max.
100 C°
Colour
grey (similar RAL 7035)
Material
Elastomer
For max. number of cables
1
Cable diameter clamping range min.
18 mm
Cable diameter clamping range max.
21 mm
Length
40 mm
Width
39 mm
Height
17 mm
Mounting height
2 mm
URL Website
https://www.icotek.com/en/products/cable-grommets/qtmb?tab=3476#variant-4192
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices