Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Order No.
42571
EAN
4251269308895
Headline product family
Split QUICK cable grommets, IP54
Article name
QT 2|5.5
Short description
Split cable grommets for diameters 1 to 15 mm. Suitable for KEL-QUICK cable entry frames and QVT cable glands.
Product description
The QT range supports cable diameters from 1 to 15 mm. They are used with the following cable entry frames: KEL-QUICK QVT QVT-CLICK KEL-QTAQT grommets enable a sealing of the cables with IP54.When using double or quadruple grommets the cable density of cable entry frames and cable glands can be greatly increased. The multi-hole model range QT is designed for cable diameters from 1 to 6 mm. icotek also offers special cable grommets for e.g. ASI lines.When installing the QT grommets in multiple rows, the flat sides should be facing each other. This allows the flat sides to match up and provide a secure seal.
PU
10
IP protection class
IP54
Flame class
UL94-V0
Operating temperature min.
-40 C°
Operating temperature max.
100 C°
Colour
grey (similar RAL 7035)
Material
Elastomer
Grommet type
QT cable grommets small
For max. number of cables
2
Cable diameter clamping range min.
5.5 mm
Cable diameter clamping range max.
5.5 mm
Length
19 mm
Width
20 mm
Height
12 mm
Mounting height
2 mm
URL Website
https://www.icotek.com/en/products/cable-grommets/qt?tab=5500#variant-4149
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices