Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Order No.
41390
EAN
4251269325083
Headline product family
Split multi-range cable grommets, IP54 / UL Type 12
Article name
KTMBS 24-27 gy
Short description
Split cable grommets for diameters 4 - 29 mm. Suitable for KEL cable entry frames and KVT cable glands.
Product description
Cable grommets KTMBS are used to route pre-terminated cables with the following cable entry components: KEL cable entry frames KVT split cable glandsThe innovative membrane enables the routing of cables with diameters that can vary up to 3 mm.Utilising the KTMBS, cables with cable diameters from 4 to 29 mm can be routed.The innovative wave cut and the flexible sealing lips make it possible to seal the cable with IP54 / UL Type 12.ST-B Plugs can be used for sealing the grommets if cables have been removed.
PU
10
IP protection class
IP54
UL Type Rating
UL Type 12
Flame class
UL94-V0
Operating temperature min.
-40 C°
Operating temperature max.
100 C°
Colour
grey (similar RAL 7035)
Material
Elastomer
Grommet type
KT cable grommets large
For max. number of cables
1
Cable diameter clamping range min.
24 mm
Cable diameter clamping range max.
27 mm
Length
41.5 mm
Width
42 mm
Height
19 mm
Mounting height
2 mm
URL Website
https://www.icotek.com/en/products/cable-grommets/ktmbs?tab=540434#variant-540476
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices