Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Order No.
41470
EAN
4251269307256
Headline product family
Multi-range cable grommets, IP54 / UL Type 12
Article name
KTMB-I
Short description
Flexible multi range cable grommets for various cable diameters 2.5 - 33 mm.
Product description
The KTMB grommets accept a wide range of cable diameters. A great benefit when the exact cable diameter is not known in advance. The KTMB grommets are not split and therefore only usable for cables without connectors.The model range KTMB small covers a diameter range from 2.5 to 16 mm, the model range KTMB large covers a diameter range form 13 to 33 mm.
PU
10
IP protection class
IP54
UL Type Rating
UL Type 12
Flame class
UL94-V0
Operating temperature min.
-40 C°
Operating temperature max.
100 C°
Colour
grey (similar RAL 7035)
Material
Elastomer
Grommet type
KT cable grommets large
For max. number of cables
1
Cable diameter clamping range min.
23 mm
Cable diameter clamping range max.
28 mm
Length
41.5 mm
Width
40.5 mm
Height
19 mm
Mounting height
2 mm
URL Website
https://www.icotek.com/en/products/cable-grommets/ktmb?tab=5497#variant-4123
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices