Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Order No.
42385
EAN
4251269308628
Headline product family
Large cable grommets for KEL-JUMBO, IP54 / UL Type 12
Article name
KTF 46
Short description
Large cable grommets for cable diameters of up to 65 mm. Suitable for KEL-JUMBO.
Product description
The grommets KTF are suitable for cable diameters up to 65 mm.Suitable for KEL-JUMBO cable entry frames.Cables with a comparatively smaller diameter can be utilised with KEL-JUMBO frames by using an adapter grommet KTA.The KTF-SCDP grommets accept a wide range of cable diameters. This is a great benefit when the exact cable diameter is not known in advance. The single circular membrane can be peeled away to accommodate the specific diameter of the cable or hose. For this purpose, only a small hole between the rings needs to be pierced. Then the corresponding ring can be removed. The peeled-off area is always round, ensuring a secure seal around cable/hose.The KTF-SCDP cable grommet enables flexible routing and sealing (IP54) of electrical cables and hoses with diameters from 8 - 55 mm. The KTF-SCDP cable grommets are not split and therefore only usable for cables without connectors.
PU
1
IP protection class
IP54
UL Type Rating
UL Type 12
Flame class
UL94-V0
Operating temperature min.
-40 C°
Operating temperature max.
100 C°
Colour
grey (similar RAL 7035)
Material
Elastomer
Grommet type
KTF cable grommets
For max. number of cables
1
Cable diameter clamping range min.
45 mm
Cable diameter clamping range max.
48 mm
Length
81 mm
Width
81 mm
Height
37 mm
Mounting height
2.5 mm
URL Website
https://www.icotek.com/en/products/cable-grommets/ktf?tab=3470#variant-4115
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices