Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Order No.
39936
EAN
4251269306303
Headline product family
Split multi / special cable grommets, black, IP54
Article name
KT 2|2 bk
Short description
Split cable grommets for diameters of 1 to 8 mm as well as for special cables. Suitable for KEL cable entry frames and KVT cable glands. Higher chemical resistance.
Product description
Cable grommets KT small are used with the following cable entry components: KEL cable entry frames KVT split cable glandsKT multi-hole and special grommets enable a sealing of the cables with IP54.When using double or quadruple grommets the cable density of cable entry frames and cable glands can be greatly increased. The multi-hole model range KT small is designed for cable diameters from 1 to 8 mm. icotek also offers special cable grommets for e.g. ASI lines. ATG adapter grommets provide the possibility to hold a small KT grommet to reduce the clamping range down to 1 mm.When installing the small grommets in multiple rows, the flat sides should be facing each other. This allows the flat sides to match up and provide a secure seal.
PU
10
IP protection class
IP54
Flame class
UL94-HB
Operating temperature min.
-30 C°
Operating temperature max.
90 C°
Colour
black
Material
Elastomer
Grommet type
KT cable grommets small
For max. number of cables
2
Cable diameter clamping range min.
2 mm
Cable diameter clamping range max.
2 mm
Length
21 mm
Width
21 mm
Height
19 mm
Mounting height
2 mm
URL Website
https://www.icotek.com/en/products/cable-grommets/kt-multi-bk?tab=5488#variant-4068
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices