Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Order No.
39908.600
EAN
4251269326479
Headline product family
Split multi / special cleanroom cable grommets, IP54 / UL Type 12
Article name
KT 4|5 CR (S)VOC gy
Short description
Split cable grommets for diameters of 1 to 8 mm. Suitable for KEL CR cable entry frames.
Product description
Cable grommets KT CR multi are used with the following cleanroom cable entry components: KEL-U CR cable entry framesKT CR multi-hole and special grommets enable a sealing of the cables with IP54 and UL Type 12.When using double or quadruple grommets the cable density of cleanroom cable entry frames can be greatly increased. The multi-hole model range KT CR small is designed for cable diameters from 1 to 8 mm. ATG CR adapter grommets provide the possibility to hold a small KT CR grommet to reduce the clamping range down to 1 mm.When installing the small grommets in multiple rows, the flat sides should be facing each other. This allows the flat sides to match up and provide a secure seal.The products with article ending .600 are tested and certified for particle emission for cleanroom class 1 according to ISO 14644-1. The materials used for these products have been tested and certified for outgassing according to VOC/SVOC (ISO 14644-8; ISO 16000-6,-9,-11,-25, VDI 2083 sheet 17).The products with the article ending .601 are tested and certified for particle emission for cleanroom class 1 according to ISO 14644-1.
PU
10
IP protection class
IP54
UL Type Rating
UL Type 12
Flame class
UL94-V0
Operating temperature min.
-40 C°
Operating temperature max.
100 C°
Colour
grey (similar RAL 7035)
Material
Elastomer
Grommet type
KT cable grommets small
For max. number of cables
4
Cable diameter clamping range min.
5 mm
Cable diameter clamping range max.
5 mm
Length
21 mm
Width
21 mm
Height
19 mm
Mounting height
2 mm
URL Website
https://www.icotek.com/en/products/cable-grommets/kt-cr-multi?tab=76500#variant-76799
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices