Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Order No.
41222.600
EAN
4251269326783
Headline product family
Split cleanroom cable grommets, IP66/IP68 / UL Type 12/4X*
Article name
KT 22 CR (S)VOC gy
Short description
Split cable grommets for diameters of 1 to 17 and 16 - 35 mm. Suitable for KEL CR cable entry frames.
Product description
Cable grommets KT CR small are used with the following cleanroom cable entry components: KEL-ER CR cable entry frames KEL-U CR cable entry framesIn combination with KEL-ER CR cable entry frames the KT CR single-hole grommets enable a sealing of the cables with up to IP66 / IP68 and UL Type 4X*.The model range KT CR small is designed for cable diameters from 1 to 17 mm. Cable grommets KT CR large accept a wide range of cable diameters from 16 to 35 mm.When installing the small grommets in multiple rows, the flat sides should be facing each other. This allows the flat sides to match up and provide a secure seal.The products with article ending .600 are tested and certified for particle emission for cleanroom class 1 according to ISO 14644-1. The materials used for these products have been tested and certified for outgassing according to VOC/SVOC (ISO 14644-8; ISO 16000-6,-9,-11,-25, VDI 2083 sheet 17).The products with the article ending .601 are tested and certified for particle emission for cleanroom class 1 according to ISO 14644-1.*4X for indoor use only
PU
10
IP protection class
IP54, IP55, IP64, IP65, IP66, IP67, IP68
UL Type Rating
UL Type 12, UL Type 4X
Flame class
UL94-V0
Operating temperature min.
-40 C°
Operating temperature max.
100 C°
Colour
grey (similar RAL 7035)
Material
Elastomer
Grommet type
KT cable grommets large
For max. number of cables
1
Cable diameter clamping range min.
22 mm
Cable diameter clamping range max.
23 mm
Length
41.5 mm
Width
42 mm
Height
19 mm
Mounting height
2 mm
URL Website
https://www.icotek.com/en/products/cable-grommets/kt-cr?tab=76462#variant-76744
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices