Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Order No.
41485
EAN
4251269321474
Headline product family
Flexible multi-range cable grommets, IP54
Article name
KT-SC large
Short description
Flexible multi range cable grommets with peelable membrane rings for various cable diameters 4 - 28 mm.
Product description
The KT-SC grommets accept a wide range of cable diameters. This is a great benefit when the exact cable diameter is not known in advance. The single circular membrane can be peeled away to accommodate the specific diameter of the cable or hose. For this purpose, only a small hole between the rings needs to be pierced. Then the corresponding ring can be removed. The peeled-off area is always round, ensuring a secure seal around cable/hose.The KT-SC cable grommet is based on the KT grommet and enables flexible routing and sealing (IP54) of electrical cables and pneumatic hoses with diameters from 4 - 28 mm.The KT-SC cable grommets are not split and therefore only usable for cables without connectors.
PU
10
IP protection class
IP54
Flame class
UL94-V0
Operating temperature min.
-40 C°
Operating temperature max.
100 C°
Colour
grey (similar RAL 7035)
Material
Elastomer
Grommet type
KT cable grommets large
For max. number of cables
1
Cable diameter clamping range min.
5 mm
Cable diameter clamping range max.
28 mm
Length
41.5 mm
Width
42 mm
Height
19 mm
Mounting height
2 mm
URL Website
https://www.icotek.com/en/products/cable-grommets/kt-sc?tab=3472#variant-4136
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices