Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
HELP_VARIABLE
Order No.
41500
EAN
4251269307287
Headline product family
Multi-membrane cable grommets, IP54 / UL Type 12
Article name
KT-DT 1
Short description
Multi membrane cable grommets based on the KT grommets for routing of several standard cables with varying diameters.
Product description
The KT-DT cable grommets can be used anywhere where a large number of electrical, pneumatic or hydraulic lines must be routed and sealed with IP54. By using the KT-DT grommets, the cable density can be significantly increased.KT-DT grommets are compatible with split icotek cable entry frames, such as KEL-U, KEL and KEL-FG. The routing of cables with and without preassembled connectors in one cable entry frame can thus be easily combined.The KT-DT grommets are also perfectly suitable for the assembly of subsequently terminated cable harnesses.ST-B Plugs can be used for sealing pierced membranes if cables have been removed.
PU
10
IP protection class
IP54
UL Type Rating
UL Type 12
Flame class
UL94-V0
Operating temperature min.
-40 C°
Operating temperature max.
100 C°
Colour
grey (similar RAL 7035)
Material
Elastomer
Grommet type
KT cable grommets large
For max. number of cables
14
Cable diameter clamping range min.
1 mm
Cable diameter clamping range max.
6.5 mm
Length
41.5 mm
Width
40.5 mm
Height
19 mm
Mounting height
2 mm
URL Website
https://www.icotek.com/en/products/cable-grommets/kt-dt?tab=5495#variant-4110
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices