Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Order No.
41360
EAN
4251269307102
Headline product family
Multi-range cable grommets in pyramid shape, black, IP54
Article name
KT-DPF-A bk
Short description
Flexible pyramid shaped cable grommet with multi range for various cable diameters 3 - 26 mm. Enhanced strain relief possible via cable ties. Higher chemical resistance.
Product description
The KT-DPF grommets accept a wide range of cable diameters. A great benefit when the exact cable diameter is not known in advance. Due to the flexibility and unique pyramid shape, routing and flexible positioning of rigid cables is much easier compared to using conventional cable glands.The KT-DPF grommets are not split and therefore only usable for cables without connectors. Cutting of KT-DPF grommets: Cable diameter less 20%. It is recommended that additional strain relief be provided for the cables using a cable tie.
PU
10
IP protection class
IP54
Flame class
UL94-HB
Operating temperature min.
-30 C°
Operating temperature max.
90 C°
Colour
black
Material
Elastomer
Grommet type
KT cable grommets small
For max. number of cables
1
Cable diameter clamping range min.
3 mm
Cable diameter clamping range max.
12 mm
Length
21 mm
Width
21 mm
Height
50 mm
Mounting height
33 mm
URL Website
https://www.icotek.com/en/products/cable-grommets/kt-dpf-bk?tab=5494#variant-4101
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices