Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Order No.
70129
EAN
4251269334207
Headline product family
Split cable grommets for the food industry, IP64/IP65
Article name
KT-BL 29
Short description
Split cable grommets for the food industry, for diameters of 1 to 16 and 16 - 35 mm. Suitable for KEL-ER-BL cable entry frames.
Product description
The KT-BL range of grommets are particularly suitable for use with the KEL-ER-BL cable entry frames. The signal colour blue provides clear visual colour identification.The small grommets are designed for cable diameters from 1 to 16 mm, the large grommets for diameters from 16 to 35 mm. Blank grommets can seal unused grommet locations.When installing the small grommets in multiple rows, the flat sides should be facing each other. This allows the flat sides to match up and provide a secure seal.
PU
10
IP protection class
IP54, IP55, IP64, IP65
Flame class
UL94-V0
Operating temperature min.
-40 C°
Operating temperature max.
100 C°
Colour
blue (similar RAL 5005)
Material
Elastomer
Grommet type
KT cable grommets large
For max. number of cables
1
Cable diameter clamping range min.
29 mm
Cable diameter clamping range max.
30 mm
Length
41.5 mm
Width
42 mm
Height
19 mm
Mounting height
2 mm
URL Website
https://www.icotek.com/en/products/cable-grommets/kt-bl?tab=709190#variant-709450
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices