Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Order No.
46204
EAN
4251269311703
Headline product family
Cable grommets for flat cables, IP54
Article name
FT-4|0
Short description
Cable grommets for flat cables. Used in KEL-FL cable entries.
Product description
FT grommets are used to route flat cables, e.g. in lift construction. Suitable for cable entry frames KEL-FL.Innovative construction of the grommets compensates for manufacturing inconsistencies in flat cables.
PU
5
IP protection class
IP54
UL Type Rating
UL Type 12
Flame class
UL94-V0
Operating temperature min.
-40 C°
Operating temperature max.
100 C°
Colour
grey (similar RAL 7035)
Material
Elastomer
Grommet type
FT-4 flat cable grommets
Length
114 mm
Width
21 mm
Height
19 mm
Mounting height
2 mm
URL Website
https://www.icotek.com/en/products/cable-grommets/ft?tab=5547#variant-3980
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices