Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Order No.
46252
EAN
4251269311789
Headline product family
Cable grommets for flat cables, IP54
Article name
FT-2|C
Short description
Cable grommets for flat cables. Used in KEL-FL cable entries.
Product description
FT grommets are used to route flat cables, e.g. in lift construction. Suitable for cable entry frames KEL-FL.Innovative construction of the grommets compensates for manufacturing inconsistencies in flat cables.
PU
5
IP protection class
IP54
UL Type Rating
UL Type 12
Flame class
UL94-V0
Operating temperature min.
-40 C°
Operating temperature max.
100 C°
Colour
grey (similar RAL 7035)
Material
Elastomer
Grommet type
FT-2 flat cable grommets
For max. number of cables
1
Length
65 mm
Width
21 mm
Height
19 mm
Mounting height
2 mm
Flat cable width min.
47 mm
Flat cable width max.
52 mm
Flat cable thickness min.
9.5 mm
Flat cable thickness max.
10 mm
URL Website
https://www.icotek.com/en/products/cable-grommets/ft?tab=5545#variant-3972
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices