Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Order No.
45736
EAN
4251269323973
Headline product family
Compact split snap-in cable gland, M16-M50, IP54
Article name
QVT-CLICK 40-1 gy
Short description
QT grommet based compact split cable gland for tool-free snap-in mounting.
Product description
QVT-CLICK is a circular split frame for quick and easy installation of pre-terminated cables or complete cable harnesses. But also electric, pneumatic or hydraulic lines without terminals or connectors as well as corrugated conduits can be easily routed and sealed with IP54. Because of its extremely compact design, the QVT-CLICK range is especially suitable for small machines, devices and instruments.The cable glands are easy to install. The prefabricated cable is placed into the slit grommet which is set into one of the gland halves. Depending on the size of the cable gland, one, two or four separate grommets can be installed. By using multi-hole grommets up to 16 lines can be routed with one cable gland.The QVT-CLICK can be assembled without tools from the front side of the enclosure wall. Sizes QVT-CLICK 16, QVT-CLICK 20, QVT-CLICK 40|1 and QVT-CLICK 50 can be also screwed with a locknut.The QVT-CLICK Tool can be used for quick and easy mounting. A sealing ring is included in the shipment.Note:Snap-in assembly QVT-CLICK 16 + 20 (wall thickness 1.5 - 2.5 mm)Snap-in assembly QVT-CLICK 25 + 32 + 40 + 50 (wall thickness 1 - 2.5 mm)
PU
10
IP protection class
IP54
Flame class
UL94-V0
Operating temperature min.
-30 C°
Operating temperature max.
100 C°
Colour
grey (similar RAL 7035)
Material frame
Polycarbonate
Mounting height
13.5 mm
External diameter
50 mm
Thread
M40 × 1,5
Thread length
20 mm
Cut-out size, metric
M40
Cut-out size, round
40.5 mm
Suitable for grommets (amount) 1
1
Suitable for grommets (type) 1
QT cable grommets large
For max. number of cables
1
Max. cable diameter
29 mm
For min. wall thickness
1 mm
For max. wall thickness
2.5 mm
URL Website
https://www.icotek.com/en/products/cable-glands/qvt-click?tab=5520#variant-45210
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices