Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Order No.
45722
EAN
4251269311512
Headline product family
Compact split cable gland, M16-M50, IP54
Article name
QVT 50|4 gy
Short description
QT grommet based compact split cable glands with metric thread sizes M16 to M50.
Product description
QVT is a circular split frame for quick and easy installation of pre-terminated cables or complete cable harnesses. But also electric, pneumatic or hydraulic lines without terminals or connectors as well as corrugated conduits can be easily routed and sealed with IP54. Because of its extremely compact design, the QVT range is especially suitable for small machines, devices and instruments.The cable glands are easy to install. The prefabricated cable is placed into the slit grommet which is set into one of the gland halves. Depending on the size of the cable gland, one, two or four separate grommets can be installed. By using multi-hole grommets up to 16 lines can be routed with one cable gland.Polyamidee locknuts as well as a sealing ring are included in the shipment.
PU
10
IP protection class
IP54
Flame class
UL94-V0
Operating temperature min.
-30 C°
Operating temperature max.
100 C°
Colour
grey (similar RAL 7035)
Material frame
Polycarbonate
Mounting height
13 mm
External diameter
62 mm
Thread
M50 × 1,5
Thread length
13 mm
Cut-out size, metric
M50
Cut-out size, round
50.4 mm
Suitable for grommets (amount) 1
4
Suitable for grommets (type) 1
QT cable grommets small
For max. number of cables
16
Max. cable diameter
15 mm
URL Website
https://www.icotek.com/en/products/cable-glands/qvt?tab=5515#variant-3918
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices