Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Order No.
45239
EAN
4251269311390
Headline product family
Split cable gland, M80, IP54 / UL Type 12
Article name
KVT 80|3 bk
Short description
KT grommet based split cable gland for cables with large round connectors of up to 80 mm in diameter.
Product description
The KVT 80 split cable glands are designed for routing and sealing cables with connectors. But also electric, pneumatic or hydraulic lines without terminals or connectors as well as corrugated conduits can be easily routed (e.g. into control panels, enclosures or machinery) and sealed with IP54 / UL Type 12.By assembling the two frame halves with the screws provided, the grommets provide sufficient pressure on the routed cables to obtain a high degree of strain relief. By using multi-hole grommets up to 24 lines can be routed with one cable gland. The KVT 80 can be fitted to a wall thickness from 1.5 mm to 10 mm. A flat rubber gasket is included in the shipment.Note:When mounting the KVT 80 on sheet metal, we recommend the following torque values:1.5 mm sheet = 1 Nm | 2 - 10 mm sheet = 1.5 Nm
PU
1
IP protection class
IP54
UL Type Rating
UL Type 12
Flame class
UL94-V0
Operating temperature min.
-30 C°
Operating temperature max.
100 C°
Colour
black
Material frame
Polycarbonate
Mounting height
16 mm
External diameter
100 mm
Cut-out size, metric
M80
Cut-out size, round
80 mm
Suitable for grommets (amount) 1
2
Suitable for grommets (type) 1
KT cable grommets small
Suitable for grommets (amount) 2
1
Suitable for grommets (type) 2
KT cable grommets large
For max. number of cables
9
Max. cable diameter
35 mm
URL Website
https://www.icotek.com/en/products/cable-glands/kvt-80?tab=3450#variant-3885
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices