Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Order No.
45404
EAN
4251269311406
Headline product family
Split 90° cable gland, M32 / M50, IP54
Article name
KVT 32-W90 gy
Short description
KT grommet based split cable gland for routing pre-terminated cables at a 90° angle to the enclosure wall. Metric thread sizes M32 / M50.
Product description
The split KVT-W90 cable glands are used to insert and seal pre-terminated cables at a 90° angle. But also electric, pneumatic or hydraulic lines without terminals or connectors as well as corrugated conduits can be easily routed (e.g. into control panels, enclosures or machinery) and sealed with IP54.In particular, the KVT 50-W90 is perfectly suited to hold corrugated or smooth hoses. A large number of cable entry grommets is available to the user. By using multi-hole grommets up to 16 lines can be routed with one cable gland.Polyamidee standard locknuts as well as a sealing ring are included in the shipment. Split locknuts can be ordered separately.
PU
10
IP protection class
IP54
Flame class
UL94-V0
Operating temperature min.
-30 C°
Operating temperature max.
100 C°
Colour
grey (similar RAL 7035)
Material frame
Polycarbonate
Height
40 mm
Mounting height
26 mm
Thread
M32 × 1,5
Thread length
11.5 mm
Cut-out size, metric
M32
Cut-out size, round
32.3 mm
Suitable for grommets (amount) 1
1
Suitable for grommets (type) 1
KT cable grommets small
For max. number of cables
4
Max. cable diameter
17 mm
URL Website
https://www.icotek.com/en/products/cable-glands/kvt-w90?tab=5579#variant-3884
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices