Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Order No.
45130
EAN
4251269311260
Headline product family
Split snap-in cable gland, M32-M63, IP54
Article name
KVT-SNAP 32 gy
Short description
KT grommet based split cable gland for tool-free snap-in mounting on metric cut-outs M32 / M40 / M63.
Product description
KVT-SNAP is a circular split frame for quick and easy installation of cables with connectors or complete cable harnesses. But also electric, pneumatic or hydraulic lines without terminals or connectors as well as corrugated conduits can be easily routed (e.g. into control panels, enclosures or machinery) and sealed with IP54.Depending on the size of the cable gland, one or four separate grommets can be installed. By using multi-hole grommets up to 16 lines can be routed with one cable gland.The snap ring is screwed into metric thread or tapped into the cut-out (it can also be fastened with a locknut). Once the snap ring is affixed to the housing the equipped KVT is simply pushed into it. Fast and easy installation!By using the model KVT-SNAP, cables can be routed through thick walls (> 5 mm) e.g. into cast terminal boxes without the use of tools.A sealing ring is included in the shipment.
PU
10
IP protection class
IP54
Flame class
UL94-V0
Operating temperature min.
-30 C°
Operating temperature max.
100 C°
Colour
grey (similar RAL 7035)
Material frame
Polycarbonate
Mounting height
21 mm
External diameter
40 mm
Thread
M32 × 1,5
Thread length
11 mm
Cut-out size, metric
M32
Cut-out size, round
32.3 mm
Suitable for grommets (amount) 1
1
Suitable for grommets (type) 1
KT cable grommets small
For max. number of cables
4
Max. cable diameter
16 mm
URL Website
https://www.icotek.com/en/products/cable-glands/kvt-snap?tab=5507#variant-3917
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices