Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Order No.
45454
EAN
4251269318917
Headline product family
Split cable gland, M25-M63, IP66/IP68 / UL Type 12/4X*
Article name
KVT-ER 50|2
Short description
KT grommet based split cable gland for preassembled cables with metric thread sizes M25 / M32 / M50 / M63.
Product description
KVT-ER are split cable glands for routing and sealing cables with connectors, with diameters from 1 to 16 mm (KT 1 - 15) and 13 to 35 mm (KTG 13 - KT 34). But also electric, pneumatic or hydraulic lines without terminals or connectors as well as corrugated conduits can be easily routed (e.g. into control panels, enclosures or machinery), sealed and strain relieved acc. to EN 62444.The KVT-ER sizes are based on metric standard cut-outs M25, M32, M50 and M63. Hexagonal locknuts are included in the shipment. For assembly, we recommend to tighten the cover lid screws with max. 2 Nm.Due to the injected gasket and if single-hole grommets are used, the KVT-ER provides certified protection ratings IP66/IP68 and UL type 12 & 4X*.*4X for indoor use only
PU
5
IP protection class
IP54, IP55, IP64, IP65, IP66, IP67, IP68
UL Type Rating
UL Type 12, UL Type 4X
Flame class
UL94-V0
Operating temperature min.
-40 C°
Operating temperature max.
110 C°
Colour
black
Material frame
Polypropylene
Mounting height
20 mm
External diameter
63 mm
Thread
M50 × 1,5
Thread length
20.5 mm
Cut-out size, metric
M50
Cut-out size, round
50.4 mm
Suitable for grommets (amount) 1
2
Suitable for grommets (type) 1
KT cable grommets small
For max. number of cables
2
Max. cable diameter
16 mm
URL Website
https://www.icotek.com/en/products/cable-glands/kvt-er?tab=5505#variant-3911
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices