Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Order No.
45452
EAN
4251269318900
Headline product family
Split cable gland, M25-M63, IP66/IP68 / UL Type 12/4X*
Article name
KVT-ER 32
Short description
KT grommet based split cable gland for preassembled cables with metric thread sizes M25 / M32 / M50 / M63.
Product description
KVT-ER are split cable glands for routing and sealing cables with connectors, with diameters from 1 to 16 mm (KT 1 - 15) and 13 to 35 mm (KTG 13 - KT 34). But also electric, pneumatic or hydraulic lines without terminals or connectors as well as corrugated conduits can be easily routed (e.g. into control panels, enclosures or machinery), sealed and strain relieved acc. to EN 62444.The KVT-ER sizes are based on metric standard cut-outs M25, M32, M50 and M63. Hexagonal locknuts are included in the shipment. For assembly, we recommend to tighten the cover lid screws with max. 2 Nm.Due to the injected gasket and if single-hole grommets are used, the KVT-ER provides certified protection ratings IP66/IP68 and UL type 12 & 4X*.*4X for indoor use only
PU
10
IP protection class
IP54, IP55, IP64, IP65, IP66, IP67, IP68
UL Type Rating
UL Type 12, UL Type 4X
Flame class
UL94-V0
Operating temperature min.
-40 C°
Operating temperature max.
110 C°
Colour
black
Material frame
Polypropylene
Mounting height
20 mm
External diameter
46 mm
Thread
M32 × 1,5
Thread length
18 mm
Cut-out size, metric
M32
Cut-out size, round
32.3 mm
Suitable for grommets (amount) 1
1
Suitable for grommets (type) 1
KT cable grommets small
For max. number of cables
1
Max. cable diameter
16 mm
URL Website
https://www.icotek.com/en/products/cable-glands/kvt-er?tab=5504#variant-3912
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices