Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Order No.
45027
EAN
4251269311093
Headline product family
Split cable gland, M20-M63, IP54 / UL Type 12
Article name
KVT 32 + KGM-SUB-D9 bk
Short description
KT grommet based split cable gland for preassembled cables with metric thread sizes M20 / M25 / M32 / M40 / M50 / M63.
Product description
KVT is a circular split frame for quick and easy installation and sealing of cables with connectors or complete cable harnesses. But also electric, pneumatic or hydraulic lines without terminals or connectors as well as corrugated conduits can be easily routed (e.g. into control panels, enclosures or machinery) and sealed with IP54 / UL Type 12.The cable glands are easy to install. The prefabricated cable is placed into the slit grommet which is set into one of the gland halves. Depending on the size of the cable gland, one, two or four separate grommets can be installed. By using multi-hole grommets up to 16 lines can be routed with one cable gland.Polyamidee locknuts as well as a sealing ring are included in the shipment.For routing D-Sub, DVI or PROFIBUS connectors in combination with the split cable glands KVT, special locknuts with cut-outs are required.
PU
10
IP protection class
IP54
UL Type Rating
UL Type 12
Flame class
UL94-V0
Operating temperature min.
-30 C°
Operating temperature max.
100 C°
Colour
black
Material frame
Polycarbonate
Mounting height
20.5 mm
External diameter
40 mm
Thread
M32 × 1,5
Thread length
14 mm
Cut-out size, metric
M32
Cut-out size, round
32.3 mm
Suitable for grommets (amount) 1
1
Suitable for grommets (type) 1
KT cable grommets small
For max. number of cables
4
Max. cable diameter
17 mm
URL Website
https://www.icotek.com/en/products/cable-glands/kvt?tab=3449#variant-3905
Preview and CAD generation
Previews
Location of catalog vendor
Select a country to see the local offices