Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Order No.
31110
EAN
4251269300028
Headline product family
Locknuts, M16-M85
Article name
GMT 20
Short description
Hexagonal locknuts for cable glands, special locknuts with cut-outs for various connectors and split locknuts for corrugated conduits.
Product description
KGM are hexagonal locknuts with metric threads M16 - M85 for attaching components together.For routing SUB-D, DVI or PROFIBUS connectors in combination with the split cable glands KVT / QVT, special locknuts with suitable cut-outs are required: KGM-SUB-D9 fits D-Sub 9 connectors (Required wall cut-out: ∅ 36 mm) KGM-PB fits DVI and PROFIBUS connectors (Required wall cut-out: ∅ 42 mm) KGM-SUB-D25 fits SUB-D25 connectors (Required wall cut-out: ∅ 50 - 54 mm)Split hexagonal locknuts GMT for use in combination with split cable glands KVT/QVT whenever pre-terminated cables are routed inside cable protection conduits through a machine or cabinet wall. Suitable for split corrugated conduits CONFiX WST.
PU
10
Flame class
UL94-V0
Operating temperature min.
-30 C°
Operating temperature max.
120 C°
Height
9 mm
Thread
M20 × 1,5
URL Website
https://www.icotek.com/en/products/cable-glands/gm?tab=3447#variant-3876
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices