Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Order No.
54303
EAN
4251269332555
Headline product family
Split 360° cable entry system, M32-M75, IP54
Article name
DB 3×4 | M75
Short description
With the distribution box, centrally routed cables (with and without connectors) can be distributed 360° in all desired directions.
Product description
With the distribution box, centrally routed cables can be distributed 360° in all desired directions.Cables (with and without connectors) with a diameter of 1 to 15 mm can be routed, sealed and strain relieved in accordance with EN 62444.The distribution box is suitable for metric cut-outs M32 - M75 and can be fixed with a locknut, which is included in the delivery.When using multi grommets, up to 48 cables can be routed and a high cable density is achieved.Thanks to the screw mount cover and the use of split cable grommets, retrofits, repairs and maintenance can be done much more easily and quickly.
PU
1
IP protection class
IP54
Operating temperature min.
-40 C°
Operating temperature max.
140 C°
Material frame
Polyamide
Height
53 mm
Width
125 mm
Length
140 mm
Mounting height
39.4 mm
Thread
M75 × 1,5
Thread length
13.6 mm
Cut-out size, metric
M75
Cut-out size, round
75.5 mm
Suitable for grommets (amount) 1
12
Suitable for grommets (type) 1
KT cable grommets small
For max. number of cables
36
Max. cable diameter
15 mm
URL Website
https://www.icotek.com/en/products/distribution-box/db?tab=628084#variant-710610
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices