Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Order No.
99302.001
EAN
4251269318535
Headline product family
Split cable entry frame, IP54 / UL Type 12
Article name
KEL-E5-BS
Short description
Grommet based cable entry frames with IFPS fire penetration seals acc. to EN 45545-3 suitable for cut-outs of heavy industrial connectors. Available as single or double row version.
Product description
icotek cable entry frames with fire penetration seals, approved for use in railway technology (meeting the standards EN 45545-2, EN 45545-3 and EN 1363-1).Split cable entry system for routing cables with connectors providing an IP54 / UL type 12 rating. Routing, sealing and providing strain relief for cable diameters from 1 to 35 mm. The cable entry system is easy to install. Cable grommets are placed into compartments and are securely fixed to the frame during assembly. The KEL-U-BS frame matches exactly the cut-out dimensions for 10-, 16- and 24-pin standard industrial connectors. The KEL-U-B-BS frame matches exactly the cut-out dimensions of 46 × 46 mm measuring instruments. The single-row version KEL-E-BS is particularly suited for flat connectors. The small frame is ideal for applications with limited space. A flat rubber gasket is included in the shipment.The intumescent (foaming) IFPS fire penetration seals which are mounted at the backside of the cable entry components consist of expandable Graphitee and increase their volume by a multiple in case of a fire.This creates a barrier which prevents a penetration of flames and high heat from one room into another for the longest possible period.
PU
5
IP protection class
IP54
UL Type Rating
UL Type 12
Flame class
UL94-V0
Operating temperature min.
-40 C°
Operating temperature max.
140 C°
Material
Polyamide
Length
147 mm
Width
39 mm
Height
17 mm
Mounting height
17 mm
Cut-out size
112 × 24 mm
No. of screw holes
2
Screw hole diameter
5.8 mm
Material screws
Stahl, galvanisch verzinkt
For max. number of cables
20
Max. cable diameter
17 mm
Suitable for grommets (amount) 1
5
Suitable for grommets (type) 1
KT cable grommets small
Suitable for grommets (amount) 2
0
Suitable for grommets (type) 2
KT cable grommets small
URL Website
https://www.icotek.com/en/products/cable-entry-systems-en-45545-3/kel-u-bs?tab=3645#variant-5448
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices