Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Order No.
99301.206
EAN
4251269318870
Headline product family
Split cable entry frame, IP66 / UL Type 12/4X*
Article name
KEL-ER 16|8-BS V2A
Short description
Grommet based cable entry with IFPS fire penetration seals acc. to EN 45545-3 for standard cut-outs of heavy industrial connectors. Available as single or double row version.
Product description
icotek cable entry frames with fire penetration seals, approved for use in railway technology (meeting the standards EN 45545-2, EN 45545-3 and EN 1363-1).Split cable entry system for routing and sealing cables with connectors, providing an IP66 / UL type 12/4X* rating and strain relief for cable diameters from 1 to 16 mm (single-hole grommets KT 1 - 15) and 16 to 35 mm (single-hole grommets KT 16 - 34).The cable entry system is easy to install. Cable grommets are placed into compartments and are securely fixed to the frame during assembly.The KEL-ER-BS frame matches exactly the cut-out dimensions for 10-, 16- and 24-pin standard industrial connectors. The KEL-ER-B-BS frame matches exactly the cut-out dimensions of 46 × 46 mm measuring instruments. The single-row version KEL-ER-E-BS is particularly suited for flat connectors. The small frame is ideal for applications with limited space. A flat rubber gasket is included in the shipment.The intumescent (foaming) IFPS fire penetration seals which are mounted at the backside of the cable entry components consist of expandable Graphitee and increase their volume by a multiple in case of a fire.This creates a barrier which prevents a penetration of flames and high heat from one room into another for the longest possible period.*4X for indoor use only
PU
5
IP protection class
IP54, IP55, IP64, IP65, IP66
UL Type Rating
UL Type 12, UL Type 4X
Flame class
UL94-V0
Operating temperature min.
-40 C°
Operating temperature max.
140 C°
Material
Polyamide
Length
120 mm
Width
58 mm
Height
17 mm
Mounting height
17 mm
Cut-out size
86 × 36 mm
No. of screw holes
4
Screw hole diameter
5.8 mm
Material screws
Edelstahl V2A
For max. number of cables
8
Max. cable diameter
16 mm
Suitable for grommets (amount) 1
8
Suitable for grommets (type) 1
KT cable grommets small
Suitable for grommets (amount) 2
0
URL Website
https://www.icotek.com/en/products/cable-entry-systems-en-45545-3/kel-er-bs?tab=3643#variant-5421
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices