Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Order No.
99301.010
EAN
4251269321863
Headline product family
Cable entry plates, high cable density, IP66 / UL Type 12
Article name
KEL-DPZ 16|25-BS gy
Short description
Cable entry plates for standard cables with IFPS fire penetration seals acc. to EN 45545-3.
Product description
icotek cable entry plates with fire penetration seals, approved for use in railway technology (meeting the standards EN 45545-2, EN 45545-3 and EN 1363-1).KEL-DPZ-BS cable entry plates are designed to route and seal up to 42 cables without connectors or fibre optics (from 3.2 mm to 22 mm in diameter) in limited space. The KEL-DPZ-BS is a cost and time saving alternative to traditional cable glands.The assembly of the KEL-DPZ-BS with cables can be done quick and easy. Simply make a small hole in the thin membrane, push the cables through. The KEL-DPZ-BS provides strain relief and protection up to IP66 / UL type 12.The size KEL-DPZ-BS matches exactly the cut-out dimensions of 16- and 24-pin standard industrial connectors.The intumescent (foaming) IFPS fire penetration seals which are mounted at the backside of the cable entry components consist of expandable Graphitee and increase their volume by a multiple in case of a fire.This creates a barrier which prevents a penetration of flames and high heat from one room into another for the longest possible period.
PU
5
IP protection class
IP54, IP55, IP64, IP65, IP66
UL Type Rating
UL Type 12
Flame class
UL94-V0
Operating temperature min.
-40 C°
Operating temperature max.
100 C°
Material
Elastomer
Material frame
Polypropylene
Colour
grey (similar RAL 7035)
Length
120 mm
Width
58 mm
Height
14 mm
Mounting height
14 mm
Cut-out size
86 × 36 mm
No. of screw holes
4
Screw hole diameter
5.8 mm
For max. number of cables
25
Max. cable diameter
12 mm
Clamping range 1 (amount)
16
Clamping range 1 (min.)
3.2 mm
Clamping range 1 (max.)
6.5 mm
Clamping range 2 (amount)
6
Clamping range 2 (min.)
5 mm
Clamping range 2 (max.)
10.2 mm
Clamping range 3 (amount)
3
Clamping range 3 (min.)
7.5 mm
Clamping range 3 (max.)
12 mm
URL Website
https://www.icotek.com/en/products/cable-entry-systems-en-45545-3/kel-dpz-bs?tab=3638#variant-5396
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices