Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Order No.
99300.010
EAN
4251269318559
Headline product family
Heavy duty cable entry plate, IP66/IP68 / UL Type 12/4X*
Article name
KEL-DPU 24|13-BS gy
Short description
Heavy duty cable entry plate with IFPS fire penetration seals acc. to EN 45545-3.
Product description
icotek cable entry plates with fire penetration seals, approved for use in railway technology (meeting the standards EN 45545-2, EN 45545-3 and EN 1363-1).KEL-DPU-BS entry plates are designed to route and seal cables without connectors (from 3.2 mm to 20.5 mm in diameter) in limited space with IP66 / IP68 / UL type 12/4X* ratings. The KEL-DPU-BS is particularly characterised by its solid robust frame and the increased strain relief of the routed cables.The KEL-DPU 24-BS matches exactly the cut-out dimensions of 24-pin standard industrial connectors.The assembly of the KEL-DPU-BS with cables can be done quick and easy. Simply make a small hole in the thin membrane and push the cables through.The intumescent (foaming) IFPS fire penetration seals which are mounted at the backside of the cable entry components consist of expandable Graphitee and increase their volume by a multiple in case of a fire.This creates a barrier which prevents a penetration of flames and high heat from one room into another for the longest possible period.*4X for indoor use only
PU
5
IP protection class
IP54, IP55, IP64, IP65, IP66, IP67, IP68
UL Type Rating
UL Type 12, UL Type 4X
Flame class
UL94-V0
Operating temperature min.
-40 C°
Operating temperature max.
100 C°
Material
Elastomer
Material frame
Polypropylene
Colour
grey (similar RAL 7035)
Length
147 mm
Width
58 mm
Height
14 mm
Mounting height
14 mm
Cut-out size
112 × 36 mm
No. of screw holes
4
Screw hole diameter
5.8 mm
For max. number of cables
13
Max. cable diameter
20.5 mm
Clamping range 1 (amount)
10
Clamping range 1 (min.)
3.2 mm
Clamping range 1 (max.)
6.3 mm
Clamping range 2 (amount)
3
Clamping range 2 (min.)
16 mm
Clamping range 2 (max.)
20.5 mm
URL Website
https://www.icotek.com/en/products/cable-entry-systems-en-45545-3/kel-dpu-bs?tab=3637#variant-5394
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices