Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Order No.
99301
EAN
4251269318382
Headline product family
Fire penetration seals, single
Article name
IFPS 16
Short description
Fire penetration seals for certified icotek BS cable entry components, approved for use in railway technology.
Product description
Fire penetration seals for certified icotek BS cable entry components, approved for use in railway technology (meeting the standards EN 45545-2, EN 45545-3 and EN 1363-1).The intumescent (foaming) IFPS fire penetration seals which are mounted at the backside of the cable entry components consist of expandable Graphitee and increase their volume by a multiple in case of a fire. This creates a barrier which prevents a penetration of flames and high heat from one room into another for the longest possible period.Based on the standards EN 45545-3 and EN 1363-1 icotek cable entry systems have been tested on "E45" and "EI30" in vertical alignment using mounted IFPS fire penetration seals. All tested products have been successfully certified using only one layer of fire penetration seals.Furthermore, conventional cables instead of fire-resistant railway cables have been used for the testing.Also available: IFPS fire penetration seal stripe, 900 x 17 x 2.7 mm, self-adhesive
PU
1
Material
Graphite
Length
140 mm
Width
68 mm
Height
2.5 mm
Mounting height
2.5 mm
Cut-out size
86 × 36 mm
No. of screw holes
4
Screw hole diameter
5.5 mm
URL Website
https://www.icotek.com/en/products/cable-entry-systems-en-45545-3/ifps?tab=3636#variant-5382
Preview and CAD generation
Previews
Location of catalog vendor
Select a country to see the local offices