Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Order No.
48162.601
EAN
4251269325823
Headline product family
Split cable entry frame, IP66 / UL Type 12/4X*
Article name
KEL-ER 16|2 CR
Short description
Grommet based cable entry for standard cut-outs of heavy industrial connectors. Available as single or double row version.
Product description
Split cable entry system for routing and sealing cables with connectors, providing an IP66 / UL Type 12/4X* rating and strain relief for cable diameters from 1 to 16 mm (single-hole grommets KT CR 1 - 15) and 16 to 35 mm (single-hole grommets KT CR 16 - 34).The cable entry system is easy to install. Cable grommets are placed into compartments and are securely fixed to the frame during assembly.The KEL-ER CR frames match exactly the cut-out dimensions for 10-, 16- and 24-pin standard industrial connectors. Either a cut-out of 36 mm or 46 mm in height can be chosen depending on the cables being routed. The KEL-ER-B CR frame matches the cut-out dimensions of 46 × 46 mm measuring instruments. The single-row versions KEL-ER-E CR are particularly suited for flat connectors. The small frames are ideal for applications with limited space.A flat rubber gasket is included in the shipment.The products with article ending .600 are tested and certified for particle emission for cleanroom class 1 according to ISO 14644-1. The materials used for these products have been tested and certified for outgassing according to VOC/SVOC (ISO 14644-8; ISO 16000-6,-9,-11,-25, VDI 2083 sheet 17).The products with the article ending .601 are tested and certified for particle emission for cleanroom class 1 according to ISO 14644-1.*4X for indoor use only
PU
5
IP protection class
IP54, IP55, IP64, IP65, IP66
UL Type Rating
UL Type 12, UL Type 4X
Flame class
UL94-V0
Operating temperature min.
-40 C°
Operating temperature max.
140 C°
Material
Polyamide
Length
120 mm
Width
58 mm
Height
17 mm
Mounting height
17 mm
Cut-out size
86 × 36 mm
No. of screw holes
4
Screw hole diameter
5.8 mm
Material screws
Mild steel, galvanically zinc plated
For max. number of cables
2
Max. cable diameter
35 mm
Suitable for grommets (amount) 1
2
Suitable for grommets (type) 1
KT cable grommets large
URL Website
https://www.icotek.com/en/products/cleanroom-cable-entry/kel-er-cr?tab=76226#variant-76254
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices