Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Order No.
56101
Column2
36426
EAN
4251269335471
Headline product family
Split U-shaped cable grommet, up to IP54
Article name
UT 4-6 bk
Short description
Split U-shaped cable grommet for cables with and without connectors (with a diameter range of 4 - 11 mm). Tool-free assembly.
Product description
The UT cable grommet is an U-shaped cable bushing and makes it possible to route single pre-connectorised cables as well as standard cables with a diameter range of 4 to 11 mm into enclosures.The wall thickness of the enclosure can be from 1 to 4 mm.The UT is a split grommet that can be mounted around the cable. The UT grommet is ideal for installation on the lower part of the enclosure.After fitting the grommet with the cable, it is inserted into the recommended cut-out. The enclosure cover is then placed on the lower part.By screwing the cover tightly on the enclosure, pressure acts on the cable grommet and, depending on the properties of the enclosure, enables a sealing rate of up to IP54.
PU
10
IP protection class
IP54
Operating temperature min.
-40 C°
Operating temperature max.
100 C°
Material frame
Elastomer
Height
11 mm
Width
23 mm
Length
23.5 mm
Mounting height
5 mm
For max. number of cables
1
For min. wall thickness
1 mm
For max. wall thickness
4 mm
URL Website
https://www.icotek.com/en/products/cable-entry-systems/ut?tab=801253#variant-801375
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices