Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Column2
32277
Order No.
47220.200
EAN
4251269311864
Headline product family
Split cable entry frame for large diameters, IP54 / UL Type 12
Article name
KEL 183|5 V2A
Short description
KT grommet based cable entry frames for supply cables with large diameters of up to 75 mm. Available as single or double row version.
Product description
The split cable entry frame KEL 183 enables the user to route cables and tubes with a diameter of up to 75 mm (depending on the frame type) and to seal them in accordance with IP54 / up to UL Type 12.For cables up to 35 mm the cable grommets KT can be used. With these split cable grommets, pre-terminated cables can be routed. For cables up to 75 mm we have created the grommets KTMB for KEL 183. Those are not split and have a defined area for pushing the cable through.The KEL 183-E is the compact version of the cable entry frame KEL 183. It is available in 2 versions.The KEL 183-E4 with its 4 large KT grommets is particularly suitable for routeing supply lines and hoses with diameters up to 35 mm. Using KT-DPF grommets enables flexible routeing of rigid cables.The KEL 183-E16 with its 16 small KT grommets offers a large packing density for cables up to 17 mm in diameter, with or without preassembled connectors. Especially suitable for large sized connectors.The grommets are securely fixed inside the frame and can’t fall out. Once the lid is affixed to the base frame, it is compressed and tightly sealed.A flat rubber gasket is included in the shipment.This product is available in different versions: With steel screws or stainless steel screws.
PU
1
IP protection class
IP54
UL Type Rating
UL Type 12
Flame class
UL94-V0
Operating temperature min.
-40 C°
Operating temperature max.
140 C°
Material frame
Polyamide
Height
17 mm
Width
120 mm
Length
222 mm
Mounting height
17 mm
Cut-out size
180 × 80 mm
No. of screw holes
8
Screw hole diameter
6 mm
Material screws
Stainless steel V2A
Suitable for grommets (amount) 1
1
Suitable for grommets (type) 1
KTMB 183 cable grommets
Suitable for grommets (amount) 2
4
Suitable for grommets (type) 2
KT cable grommets large
For max. number of cables
5
Max. cable diameter
75 mm
URL Website
https://www.icotek.com/en/products/cable-entry-systems/kel-183?tab=3416#variant-3721
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices