Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Order No.
42062
Column2
36256
EAN
4251269323744
Headline product family
Snap-in frames for cable entries, IP54 / UL type 12
Article name
KEL-SNAP-S 10
Short description
Tool-free snap-in mounting frames for KEL, KEL-U and KEL-QUICK.
Product description
The patented KEL-SNAP frame provides a quick snap-in assembly of the KEL / KEL-U / KEL-QUICK / KEL-FG-A cable entry systems.Control panels, cabinets or machines can be equipped with the KEL-SNAP frame at delivery, allowing a simple push in of the KEL frame when routing the cables and conduits. Perfect for enclosures that are maintenance intensive or for an install at a later date.icotek is also offering the snap-in frame as splittable version KEL-SNAP-S in various sizes that makes a subsequent assembly possible.There's also a blank plate BPK-SNAP available to close cut-outs of pre-assembled KEL-SNAP frames.A cut-out of 46 mm also can be chosen instead of 36 mm. Thus prefabricated multi-pin connectors can be used.
PU
10
IP protection class
IP54
UL Type Rating
UL Type 12
Flame class
UL94-V0
Operating temperature min.
-40 C°
Operating temperature max.
140 C°
Material frame
Polyamide
Height
38 mm
Width
64 mm
Length
108 mm
Mounting height
38 mm
No. of screw holes
4
Screw hole diameter
5.5 mm
URL Website
https://www.icotek.com/en/products/cable-entry-systems/kel-snap?tab=53706#variant-53711
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices