Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
HELP_VARIABLE
Column2
36150
Order No.
42427
EAN
4251269321597
Headline product family
Split cable entry frame for tool-free assembly, IP54
Article name
KEL-QUICK 10|3
Short description
QT grommet based cable entry frames for tool-free assembly. Suitable for standard cut-outs of heavy industrial connectors. Available as single or double row version.
Product description
The KEL-QUICK range is a compact system to route and seal pre-terminated cables as well as conduits or pneumatic hoses utilising split QT and QTMB grommets. After populating the entry frame with QT / QTMB grommets and cables, the cover lid is snapped onto the frame without using tools. Routing and sealing with IP54 for cable diameters from 1 to 29 mm.The KEL-QUICK frames match exactly the cut-out dimensions for 10-, 16- and 24-pin standard industrial connectors. The KEL-QUICK-B frames match the cut-out dimensions 46 × 36 mm. These KEL-QUICK frames can either be screw mounted or simply snapped into the KEL-SNAP frame.The single-row KEL-QUICK-E versions are particularly suited for flat connectors. The small frames are ideal for applications with limited space.A flat rubber gasket is included in the shipment.It is also possible to integrate threaded bushings. Please ask us about your desired variant. The version with threaded bushings enables the cable entry frame to be screwed onto the housing from the inside out. This protects against vandalism and tampering with the housing from the outside.
PU
10
IP protection class
IP54
Flame class
UL94-V0
Operating temperature min.
-40 C°
Operating temperature max.
140 C°
Material frame
Polyamide
Height
17 mm
Width
58 mm
Length
98 mm
Mounting height
17 mm
Cut-out size
65 × 36 mm
No. of screw holes
4
Screw hole diameter
5.8 mm
Material screws
Mild steel, galvanically zinc plated
Suitable for grommets (amount) 1
2
Suitable for grommets (type) 1
QT cable grommets small
Suitable for grommets (amount) 2
1
Suitable for grommets (type) 2
QT cable grommets large
For max. number of cables
9
Max. cable diameter
29 mm
URL Website
https://www.icotek.com/en/products/cable-entry-systems/kel-quick?tab=3436#variant-3806
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices