Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Order No.
43415
Column2
36064
EAN
4251269309823
Headline product family
Split cable entry plate for tool-free assembly, IP54
Article name
KEL-QTE 20|5
Short description
Split M20 cable entry plate made of elastomer for cables with or without connectors. Tool-free mounting.
Product description
The KEL-QTE easily routes pre-terminated cables, multi-conductors, hoses or conduits without using any tools for assembly.The KEL-QTE fits on cut-outs of 20 mm in diameter.
PU
10
IP protection class
IP54
Flame class
UL94-V0
Operating temperature min.
-40 C°
Operating temperature max.
100 C°
Material frame
Elastomer
Height
6 mm
Width
0 mm
Length
0 mm
Mounting height
2 mm
For max. number of cables
2
For min. wall thickness
1.5 mm
For max. wall thickness
2.5 mm
URL Website
https://www.icotek.com/en/products/cable-entry-systems/kel-qte?tab=3434#variant-3801
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices